My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Special cables

chainflex® special cables are cables for special applications such as hanging applications, for use in rail vehicles or thermal and compensation cables. Use our comprehensive knowledge about cable plus the experience of 2 billion test cycles that are annually realized in the company-owned chainflex® laboratory. The steadily growing product range of the chainflex® special cables is based on the requirements of our customers. igus® also manufactures cables for special applications and uses a wide range of materials and manufacturing processes. Depending on the design, customer-specific special products can be made from lengths of 500 m.
We look forward to hear about your job definition!
 

 

Categories
Filter
Core Requirements
Cable structure
Requirements

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 8

chainflex® CFTHERMO thermocouple cable

  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
5.46 USD/ft
4 items, thereof ready for shipping:
3 in 24 hours
To the product page
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

chainflex® control cable for rail vehicles CFSPECIAL.414

  • Requirements: For heaviest duty applications in rail vehicles
  • Outer jacket: Special mixture
  • Flame retardant
  • Halogen-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-2-1
  • Toxicity: Low toxicity according to EN 50305-9.2
  • Smoke gas density: Low smoke gas density according to EN 61034-2
3.74 USD/ft
2 items, thereof ready for shipping:
2 in 24 hours
To the product page
UV resistance
High Flame retardant
Flame-retardant (following DIN EN 60332-1-2, DIN EN 45545-2) Fire safety class: 3 (in accordance to EN 45545-2) or 4 (in accordance to DIN 5510-2) Halogen-free
Following EN 50267-2-1 Lead free
Following 2011/65/EU (RoHS-II) Toxicity
Low toxicity according to EN 50305-9.2 Smoke gas density
Low smoke gas density according to EN 61034-2

chainflex® CFFLAT motor cable

  • Requirements: For heavy duty applications
  • Outer jacket: TPE
  • Bio-oil-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV resistance: High
Upon request
1 items, thereof ready for shipping:
1 in 24 hours
To the product page
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

chainflex® PUR bus cable for hanging CFSPECIAL.182 applications

  • Requirements: For increased tensile load
  • Outer jacket: PUR
  • Overall shield
  • Bio-oil-resistant
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC-free
10.68 USD/ft
2 items, thereof ready for shipping:
1 in 24 hours
To the product page
UV resistance
High Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 UL/CSA AWM
Style 10138 and 20233, 300 V, 80 °C NFPA
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II)

chainflex® PUR hybrid cable for axis 7 of CFSPECIAL.792 robots

  • Requirements: Especially for axis 7 on robots
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Notch-resistant
  • Flame retardant
21.15 USD/ft
4 items, thereof ready for shipping:
2 in 24 hours
To the product page
Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
Style 10258 and 20234, 1000 V, +80 °C<br />CFSPECIAL.792.012: Style 11323 and 21223, 1000 V, 80 °C NFPA
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35

chainflex® bus cable CFSPECIAL.484

  • Requirements: For heaviest duty applications in rail vehicles
  • Outer jacket: Special mixture
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-2-1
  • Flame retardant
  • Smoke gas density: Low smoke gas density according to EN 61034-2
  • Toxicity: Low toxicity according to EN 50305-9.2
  • Self-extinguishing
10.47 USD/ft
1 items, thereof ready for shipping:
1 in 24 hours
To the product page
UV resistance
High Flame retardant
Flame-retardant (following DIN EN 60332-1-2, DIN EN 45545-2) Fire safety class: 3 (in accordance to EN 45545-2) or 4 (in accordance to DIN 5510-2) Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Smoke gas density
Low smoke gas density according to EN 61034-2 Toxicity
Low toxicity according to EN 50305-9.2

Special cables

Special cables

chainflex® special cables are suitable for special and very special applications where the tasks that have to be performed are more demanding than usual. In our continually growing range of special cables, you can always find special cables that are oriented to your special requirements. If none of the available special cables meet your requirements, we can make customised chainflex® cables for special applications. Access to different materials and manufacturing procedures makes this possible for us.

What characterises special cables?
Special cables have special characteristics and are also manufactured for a specific purpose or task. Special cables can be variations of the following types of cable:

bus cables
data cables
motor cables
coaxial cables
fibre optic cables
measuring system cables
servo cables
control cables

However, unconventional specifications are also not a problem for chainflex® special cables. Our experts for chainflex® special cables are available to answer any questions you may have - Simply use our online Chat function or send us an e-mail. We will then find the ideal solution for you. For purposes of testing, our special cables are subjected to more than 2 million operating cycles in the igus® test laboratory, as a result of which we are able to precisely determine the service life of these cables. Our chainflex® special cables are mainly installed in e-chains® and are therefore especially well-suited for moving applications. As experts in the area of tribologically enhanced plastics, we are able to provide a solution for every application. We make the difference. Due to our experiences in the test laboratory, every special cable from igus® can cope with the most extreme requirements. Our energy chains are constantly in motion and require cables that can move along with them. The chainflex® special cable is only one of many cables that can be used. We also supply fibre optic cables, coaxial cables and many other chainflex® cables. These cables are also developed specially for use under difficult conditions. The high quality standard and the extremely large number of tests are what makes the chainflex® special cable such a reliable product.

Are you looking for an individual, customised solution? Our chainflex® experts will be only too willing to help you and not only when it comes to special cables. Give us a call or use our online Chat function on our website. We look forward to the details of your special application. After all, the tasks your machine has to perform are, for us, the driving force behind innovation and progress.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.