After selection of your ZIP code, we designate the relevant staff to attend to you at once.
If the application requires extremely flat installation heights, the drylin® N linear guides are the method of choice - in four different widths between 17 and 80 mm and heights between 6 and 12 mm. The drylin® N linear guides also offer low weight and an extremely quiet operation with a large variety of options in guide carriages. The aluminium rails are available in silver or black anodised.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.