My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Energy chains for special solutions

Categories
Filter
System
Requirements
Application areas
Products for 3D movements

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 24

New

e-spool® flex - uninterrupted panel feed | Extension length 5-15m

  • No slip ring
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Cost-effective
  • Easy in case of repair
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
Upon request
9 items, thereof ready for shipping:
9 in 8 weeks
To the product page

e-skin flat cable guidance system and CFCLEAN

  • Modular and compact design
  • Replace cables quickly
  • Suitable for cleanrooms according to IPA ISO Class 1
  • High reliability due to balanced stranded structure of CFCLEAN cable
  • Available from stock

rol e-chain® system

Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.

Rotary modules – for circular movements

The igus® modular system for fast rotary applications. Integrated strain relief and cable guides within the guide trough. Maximum angle of rotation 600°.

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.

e-skin® corrugated tube

  • Space requirement: 80 - 200mm
  • Bend radius: 40 - 55mm
  • Unsupported length: depends on the guided cables

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.

e-spool: multi-energy coil

The alternative to a cable reel – reduce cable wear and reliably guide different media.

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.

Hybrid energy chain YE

The best mix of lightweight polymer and tough steel that can handle long unsupported travels with ease.

AX e-chains® series

Exterior stop-dogs prevent the accumulation of dust. All existing widths can be combined.
New

SCARA cable solution connection to ball screw

  • Allows unrestricted rotation of the hose on the ball screw
  • The length of the connection depends on the length of the ball screw of the SCARA robot.
  • Enables the connection of corrugated hose with e-rib®
188.52 USD/ft
6 items, thereof ready for shipping:
6 in 8 weeks
To the product page
New

SCARA cable solution connecting piece

  • Complete set of corrugated hose and e-rib®
  • Available in different lengths 
  • Inner diameter of the corrugated hose is 29mm
18.60 USD/ft
11 items, thereof ready for shipping:
11 in 8 weeks
To the product page
The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.