After selection of your ZIP code, we designate the relevant staff to attend to you at once.
drylin® dryve D1 is a web-based motor control system for DC, 3-phase, EC and 2-phase stepper motors with up to 21 A peak currents and 48 V. The control system makes it possible to parameterise movements in seconds. Without programming knowledge. Single axes, line, flat and room linear robots as well as delta robots can therefore be put into operation faster than ever before.
Defining movements with a PC, laptop, tablet, or smart phone
You can start using it without software installation. All you have to do is connect the control system to a PC, laptop, tablet or smart phone and start the Internet browser. An integrated web server for data entry appears. Using the user interface, define travels, positions, speeds and run times in just a few minutes. All functions are intuitively understandable.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.