After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications. Order without minimum order quantity from 1 m length and benefit from our free cutting service.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h