My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Cable guides for offices and furniture: cables fitted quickly

Cable guides make it possible to guide hoses and cables reliably and to protect them at the same time. Downtime is reduced and the service life of cables and hoses is increased. For example, igus offers the ZF14 series or the OCR series when a cable guide is requested for a height-adjustable desk. They not only protect cables and hoses but are also very inconspicuous with an attractive surface. Another of their special features is that they can be fixed in place with magnets or with two-sided adhesive tape, as a result of which holes do not have to be drilled into the surface of the desk.
 
Typical industries and applications: desks, industrial robots, office equipment


OCR office e-chain

OCR office e-chain

  • Can be attached with integrated magnets, adhesive strip or screws
  • Save time: cables fitted quickly, with "easy" design
  • Each chain link can be either a flexible or fixed version
  • reddot design award winner 2018
Further information

Go to shop

ZF14 office e-chain

ZF14 office e-chain

  • Fastening either via screws or glued on
  • Aesthetic design
  • Mounting brackets easy to clip on
  • Easy to fill, even when installed with "easy" design
  • UL94-V2-certified

Go to shop

Office e-chain OCO

Office e-chain OCO

DESIGN STUDY

  • Optimised design
  • Flexible fitting
  • Easy to lengthen and shorten
  • With built-in magnets for easy attachment
  • Good holding force of up to 150N for the e-chain links

Go to shop

System easy chain

System easy chain

  • Simply press in cables
  • Cost-effective
  • Quiet operation:
  • High acceleration rates

Go to shop

System E2 mini

System E2 mini

  • Easy to assemble
  • Easy to disassemble
  • Space-saving: small inner heights and bend radii
  • Quiet: small pitch for low-noise, smooth operation

Go to shop

System triflex R

System triflex R

  • Easy design - for simple and fast filling.
  • Approximately +/-10° torsion per chain link
  • Extremely easy to install and remove due to the ball & socket principle

Go to shop

Suitable products

chainflex cables

The chainflex cables are unharnessed cables for moving applications in cable guides or for robot applications, with a 36-month guarantee.

  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24 hrs


Further information

Product brochure

Important information about our products and services

Award-winning igus designs

Awards for especially innovative and visually attractive industrial designs

energy chain recycling

Have your energy chain processed as part of the igus chainge Recycling Programme.


The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.