My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

drive-chain

Video: drive-chain. Click here to view the product in an interactive model.

Almost limitless on long travels, extreme dynamics, high run times

Design

World's first driven e-chain system for long distances of 1,000m and more, extreme dynamics and run times.

  • 4 - 6t less moving mass
  • Travel: 1,000m and more
  • 0% drive force for energy supply
  • 5 - 6m/s² even on extremely long paths

Make a request now
Tech up

Tech up

  • Drive force does not have to come from the powered system (e.g. crane), because the e-chain system has own drive
  • Two drive concepts (linear drive & friction wheel drive)
  • Significantly higher run times because there is almost no stress caused push/pull forces
  • For ASC (Automated Stacking Cranes) next generation cranes
  • Higher acceleration & speed possible due to lower mass

Cost down

Cost down

  • Significantly longer service life compared to standard energy chain systems
  • Short cable lengths, due to central feed resulting in lower cable costs when purchasing

Proof

Proof

  • Test setup in the igus laboratory

Sustainability

Sustainability

  • 4 - 6t less moving mass on the crane, thus less energy consumption
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling . From plastic waste to crude oil in 20 minutes.


Before

ASC cranes

Version with motor cable drum. Approximately four to six tons of weight, which must be carried permanently and costs drive force.

After

ASC cranes with drive-chain

Version with igus drive-chain. e-chain system with its own drive force. Higher speeds and longer travels possible.


Other systems for long travels

Energy chain systems for long travels

Discover different energy chain systems for long travels that can be moved up to 1,000 metres and more, at a speed of 10m/s and a fill weight of 50kg/m.

Energy chain systems for cranes

Energy chain systems in cranes

Energy chain systems and flexible cables are used in cranes. They have proven themselves for years in over 10,000 ports with their corrosion-free, maintenance-free materials offering a long service life.

Free white paper


Successful application stories in the crane industry

Indoor crane

Fifty percent more storage space

An exceptionally space-saving solution has been developed for the energy supply system of a fully automatic crane system, which has proven itself under the highest loads and in continuous operation - and which today creates 50 percent more storage space.

STS crane

Reliable despite continuous operation

A roller energy chain is in operation at one of the largest bulk handling ports in Western Europe. On the massive ship-to-shore crane, it operates without incident despite continuous operation and over 100 metres of travel.

smart plastics

... and other success stories

Discover how our energy chains and chainflex cables are used in the crane industry for different requirements in this selection of application examples sorted by crane type.



You might also be interested in


Energy chain standard product range

Shop with more than 100,000 products.

Energy chain configurator

Assemble your individual energy chain system in just a few steps.

Savings potential

Discover your potential savings with energy chains now.

Recycling programme

Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.