After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Robot gearboxes are part of the joints in robot arms. The joints ensure manoeuvrability while the gearboxes determine the speed and direction of movement. They are the link between the motor that supplies the drive energy and a machine component that has the task of executing a planned movement.
Gearboxes made of high-performance polymers: lubrication-free, lightweight and shock-resistant
Our decades of experience with high-performance polymers enable the ideal development of our plastic gearboxes.
Due to the freedom from lubrication, the joints are low maintenance and can withstand very high application cycles.
All drygear joints are modular; they can be extended as required and integrated into existing systems.
The drygear® gearboxes are particularly favoured for robot arms for quality control or sorting. But the gearboxes are also used for rotary axes or sliding applications.
At least 1 million cycles
More than 850 test runs a year
Over 6 years of experience
Simple, fast and uncomplicated format adjustments. With the modular Apiro gearbox system, you can set up your own lane adjustment using different gear ratios and length variants.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h