My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Large energy chains for high loads

The E4.1L is a highly dynamic, light and cost-effective energy chain for almost all applications. Due to its high stability and stiffness, it can be used for high loads without problems. In addition, the standard modular system offers a great variety of accessory components. That means that the energy chain can be expanded as required and adapted according to the application.
 
Typical industries and applications: general mechanical engineering, robot technology and handling, sewage plants, material handling...

 

Energy chain

E4Q

E4Q

Opening and closing completely without tools

  • Inner height: 34 to 82mm
  • 40% less assembly time: crossbar with fastening straps for opening and closing without tools
  • 100% higher pull-out strength: positive-locking crossbar
  • 10% less weight: material recesses for optimised weight and stability
  • 20% more fill weight
  • 17dB(A) quieter


E4.1L

E4.1l

Reduce cost, time and weight

  • Inner heights: 31 to 64 mm
  • Crossbar openable from both sides along inner and outer radius
  • Quiet operation due to integrated brakes
  • Undercut design for the best possible lateral stability
  • Can be closely adapted to the application
  • Best possible value for money 
  • 30% less weight and 80% faster installation than comparable series
  • Double stop-dog system and large pin/bore connection for high level of force absorption


E4.1

E4.1 series

A series for virtually every application

  • Inner heights: 21 to 350 mm
  • Crossbars removable along the inner and outer radius
  • For especially demanding applications
  • Undercut design for the best possible lateral stability
  • Double stop-dog system and large pin/bore connection for high level of force absorption
  • High push force on long travels and for large unsupported lengths
  • Noise-reducing brake and optional noise dampers
  • Quiet operation due to integrated brakes


E4/light

E4 light

Large inner heights combined with low own weight

  • Inner heights: 56 to 112 mm
  • Crossbars removable along the inner and outer radius
  • Reduced thickness of the side sections and thinner crossbars


Reliable protection against dirt and swarf

e-tubes

Swarf-repellent chains

Many series are also available as tube or half-tube options!
 
This will take you to our large selection of swarf-resistant but nevertheless openable e-tubes.


energy chain recycling

chainge

chainge Recycling Programme for energy chains

Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.
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
The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.