After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
PMA cable protection systems are used wherever the mechanical protection of electrical lines and cables is needed. Highly flexible cable protection tubes are specifically suited for the additional protection of cable guides in e-chain® systems. Due to the combination of technical knowhow and the strictest international safety guidelines, PMA fulfils the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar systems as well as applications in the robot sector with high speeds and millions of alternate bending cycles.
PMAFLEX includes different tube types for a variety of applications in the cable protection field. The PMAFLEX range offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5 mm to 125 mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colors are black and gray. Many tube types are specifically tested and/or approved according to CSA, UL recognition, NF, SNCF, DB, etc.
The name PMAFIX describes a very large range in connection fittings with the patented PMA safety lock system. The connection fittings are available for a tightness of IP66 and IP68. IP66 connection fittings are equipped with a preinstalled universal lock, which guarantees a quick push-in assembly of the tube. IP68 connection fittings for higher requirements are delivered with a special tube sealing cap.
Temperature range:
-50°C to +95°C,
short-term up to 150°C
Temperature range:
-40°C to +105°C,
short-term up to 150°C
Temperature range:
-40°C to +105°C,
short-term up to 150°C
Temperature range:
-40°C to +100°C,
short-term up to 130°C
Temperature range:
-50°C to +105°C,
short-term up to 150°C
For additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, grey
For temporary sealing of e.g. switch cabinets prepared for PMAFIX connection fittings.
Material: Fibreglass reinforced polyamide light grey
Plastic energy chains increase the service life of cables in moving applications.
Protectors and heat shield jackets for use on industrial robots