My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® gantry robots


A maintenance-free, cost-effective automation solution from igus®.

drylin® gantry robots consist of various linear actuators that perform xyz linear movements. They are designed to glide instead of roll, which ensures quiet and smooth operation. The self-lubricating components are corrosion-resistant and maintenance-free. drylin® linear robots are also lightweight and cost up to 60% less than conventional linear robots.
 
Typical applications:

  • Pick and Place
  • Sort
  • Labelling 
  • Trade shows
  • Pipetting
  • And many more
igus® offers both single-axis gantry robots and multi-axis flat and room linear robots. Customised linear robots can be implemented according to your application parameters.  

Linear robots with defined stroke lengths in 24 hours
Camera-based pick and place application with drylin® linear robots

Find your linear robot from stock or as a custom solution

From stock or as individual automation solution

Line gantry

Line robots

  • For loads up to 5 kg
  • For precision requirements up to approx. 0.2mm
  • For speeds up to max. 1m/s

Go to line robots

XY Gantry

Flat linear robots

  • Load capacity up to 80N
  • Precision requirements up to approx. 0.5mm
  • Speeds up to max. 1,5m/s

Go to XY gantry robots

XYZ Gantry

XYZ linear robot system

  • Loads up to 5kg
  • Precision requirements up to approx. 0.8mm
  • Speeds up to max. 0,5m/s

Go to XYZ gantry robots

Any questions about drylin gantry robots?

Send us an e-mail, we are happy to support you!

Our employees will contact you as soon as possible by e-mail or if you wish, by telephone, and answer your request.

Send a request
Contact request for drylin linear robots

Tech up with igus

Tech up

  • Maintenance-free dry operation
  • Resistance to dust and dirt
  • Quiet operation
  • Corrosion-free

Cost down with igus

Cost down

  • Lower maintenance costs
  • No costs for lubrication
  • Less downtime
  • Low assembly costs due to simple installation

 

igus proves a longer service life for linear robots

Proof

igus products are sustainable

Sustainability

  • 100% clean operation
  • No need to wash out grease and oil in the cleaning process
  • Lubrication-free and maintenance-free
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: Plastic2Oil

Application examples with our linear robots

Learn more about the advantages of the igus® linear robots

  • Assembly kits with defined stroke lengths in 24 hours
  • Customised linear robots
  • Drive: toothed belt/racks
  • Motor: NEMA stepper motors
  • Line robots for vertical working planes
  • Flat linear robots for predefined surfaces
  • Room linear robots for three-dimensional applications
  • Eco linear robots for beginners

Linear robots with defined stroke lengths in 24 hours

Lubrication-free
 

Linear robots from igus are lubrication-free thanks to plain bearing technology

Corrosion-free
 

Linear robots from igus are corrosion-free

Cost-effective
 

Linear robots from igus are cost-effective

The motor control system for your linear robot

Select, click, control...

Travel distances, positions, speeds, operating times - easily defined with the new igus® web-based control system for drylin® E linear systems.

Go to D1 motor control system
Robot control system with software from igus®

Ready-to-use robot control systems with software from igus

igus® Robot Control

Complete Robot Control systems with software

This set provides you with an intuitive control system for your drylin® E linear robot. With the corresponding software, you can programme and move the robot via a graphical user interface.

Go to robot control system with software
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
The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.