My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
Large selection & quick delivery

Industrial connectors – the extensive product range of connectors
 

Benefits of igus connectors

High-performance connectors, signal connectors and several thousands of connector components – the range of industrial connectors in stock allows igus to provide a high level of availability with short delivery times.

  • Fast delivery
  • High level of availability
  • 100% tested and with warranty
  • Useful tools such as for crimping
  • Can also be harnessed with cables
  • Quantities from 1 to high volume production

To the connector shop

Best of Both: readycable industry

igus cable harnessing with industrial plug-in connectors by HARTING

Hard rectangular connectors made easy: automated igus readycable cable harnessing of durable chainflex cables with the very robust HARTING industrial plug-in connectors.
 
Whether harnessed control cables within 24 hours from stock or individually tailored solutions from batch size 1 - the thoroughly tested chainflex cable quality combined with the HARTING types of connector Han 3A, 6B, 10B, 16B and 24B as a ready-to-connect readycable solution for industrial applications, helps save costs for time-consuming cable harnessing of the individual plug-in connectors and guarantees reliable and durable components.


What are the advantages of machine-supported soldering or solder connections?

Find out everything about this topic in the free white paper

If machine engineers and system integrators cannot rely entirely on crimp connections, they have to pay special attention to the quality of the solder connections. That is the only way to ensure constant electric conductivity over a long period of time and to permanently protect the connection point, e.g. against gases or liquids.
 


Find your industrial connector in the online shop

Product overview of high-performance connectors and signal connectors

Intercontec

Intercontec signal and high-performance connector

  • Series A/623 signal connector, M23 standard
    9 to 19 poles 
  • High-performance B 923, C 940,
    D 958 series connectors
  • Series 615/915 (including installation instructions)
  • Series M17 617/917

Purchase Intercontec connectors
FCT SUB-D signal connector

FCT SUB-D

  • SUB-D standard 9 to 44-pole
  • Standard and angular connectors
  • Standard 9, 15 and 25 pole
  • High density 15, 26 and 44 pole
  • Housing made of cast zinc, nickel plated
  • Insulation insert glass fibre reinforced polyester
  • Contacts copper alloy, flash gold-plated

Purchase FCT connectors
Yamaichi Y-CONKIT

Yamaichi Y-CONKIT

  • Housing PA66, cast zinc and PBT, UL94V-0
  • Housing cast zinc
  • Plastic housing PBT, UL94v-0
  • Temperature range -20 °C to +120 °C
  • 2.1 A (70 °C), power contacts
  • 1,000 insertion cycles
  • Crimp tool and stripping tool available

Purchase Yamaichi Y-CONKIT
HARTING connector sets with pin inserts HAN B, HAN 6B, HAN 10B, HAN 16B HAN 24B

HARTING connector sets

  • With pin or socket insert
  • HAN 6B
  • HAN 16 B
  • HAN 10B
  • HAN 24B
  • Straight cable entry
  • Side cable entry

Purchase HARTING connector sets
Hummel cable

Hummel cable glands

  • HSK-K, HSK-M, HSK-M-EMV, HSK-M-EMV-D
  • Counter nut 
  • In PA according to UL 94 or nickel-plated brass
  • Form seal NBR / PA
  • Degree of protection IP68 - 10 bar / IP 69K in the given clamping area
  • Continuous operating temperature -40 °C to +100 °C

Purchase cable glands here
Crimping tools, pneumatic crimp tools, battery crimp tools, positioning inserts

Tools & accessories

  • Various hand crimping tools
  • Intercontec Serie C pneumatic crimp tools 
  • Intercontec series S and D battery crimp tool
  • Positioning inserts
  • Crimping inserts
  • ibow® angle adapters

Tools & accessories for connectors

Connector and connector service packs

Save costs with connector service packs

Individual or standard service packs

  • Housing and & insulation insert
  • Strain relief & crimp/solder contacts
  • In any quantity
  • Thousands of connector components from stock
  • Purchasing: only 1 part number – everything from a single source
  • Simple quality assurance during incoming goods inspection
  • Internal logistics: only one storage location & rapid identification
  • Fully harnessed and packaged

To the connector service packs

More security and safety for your industrial connectors with the ibow

Easy assembly, optimum protection, long-term grip and less costs

ibow - angle adapters for connectors

Push on the connector, bend the cable at an angle, fix in place, and you're ready to use – With the ibow angle adapter, you can plug in connectors at an angle quickly and flexibly – even at a later.

  • Connection at a defined angle
  • Free rotation angle as required
  • Assembly without opening the connector
  • Can be retrofitted or supplied ready-made as readycable
  • Option: colour-coded or with inscription

Go to ibow

Service and further information

More information on industrial connectors

Customised ready-to-connect cables and plug-in connectors

Plug-in connector and cable

Plug-in connectors and cables can be customised, enquiries submitted or orders placed using the readychain online tool.  

Ready-to-connect energy supply modules, energy chains, cables and industrial connectors

Connectors in energy chains

Harnessed energy supply systems with ready-to-connect industrial connector systems and energy chains: save up to 80% process costs.


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.