My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Maintenance-free without lubrication
rollers for rolling knife edges from igus

iglidur rollers for rolling knife edges

  • For particularly tight deflection radii
  • Maintenance-free, entirely without lubrication
  • No production contamination caused by lubricants
  • Durable and wear-resistant
  • Hygienic design without ball or needle cages
  • Easy to clean
  • Suitable for contact with food (according to FDA, EU 10/2011, NSF, Japan Food Safety Act)
  • Resistant to temperature and chemicals

Request a non-binding consultation now

Our materials for rolling knife edges

iglidur A180 knife edge roller

iglidur A180

The all-rounder up to 90°C

  • The FDA-compliant all-rounder
  • Good media resistance
  • Suitable for wet environments
  • For speeds up to 0.3m/s*

iglidur A250 knife edge roller

iglidur A250

The fast runner that withstands up to 90°C

  • Very wear-resistant
  • FDA and EU10/2011-compliant
  • Excellent coefficient of friction
  • For high belt preload and speeds up to 0.7m/s*

iglidur A350 knife edge roller

iglidur A350

The media-resistant one that withstands up to 180°C

  • The endurance runner in the food sector
  • For use with temperatures up to +180°C
  • Compliant with EU Regulation No. 10/2011 EG & FDA
  • For speeds up to 0.5m/s*

iglidur P210 knife edge roller

iglidur P210

The all-rounder up to 100°C

  • For especially long service life
  • Suitable for a large number of applications
  • Extremely wear-resistant
  • For speeds up to 0.5m/s* 

iglidur H1 knife edge roller

iglidur H1

The fast runner that withstands up to 200°C

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • High resistance to temperature and chemicals
  • For high belt preload and speeds up to 0.7m/s*

Free consultation

Material consultation

Make a non-binding request
Are you unsure which material is most suitable for your application? Please contact us for a non-binding consultation.

*Depending on the belt pretension.


Individual lengths and shapes for your rolling knife edges

Knife edge rollers with special geometry manufactured via injection moulding

Production via injection moulding

We produce individual knife edge rollers for you via injection moulding - exactly tailored to your application. Just make a non-binding request, and we will be happy to advise you regarding material selection and manufacturing process.


Wear test in the test laboratory

Tumble test rig: load 1N/mm2, speed 0.3m/s

To give you precise details on the wear rate of our knife edge rollers, these are examined under realistic conditions in our test laboratory. Four different iglidur materials as well as PET-P and POM-C were tested. To also make statements regarding the wear behaviour depending on the shaft materials, knife edge rollers were tested on V2A and silver steel shafts.  

Wear rates of the different iglidur materials for knife edge rollers

Load: 1MPa, speed: 0.3m/s and 0.6m/s

Knife edge rollers made of various iglidur materials running on 304 stainless steel shafts were tested. The materials were tested at speeds of 0.3m/s and 0.6m/s. 
 

Wear test knife edge rollers
Wear rates of the different iglidur materials for knife edge rollers

Krones relies on iglidur knife edge rollers

Regarding Variopac Pro, a fully automatic all-rounder packaging system, Krones faced a problem in 2005: the system's performance had to be increased by 20 packages per minute. Hence, there was an urgent need for action during the deflection of the conveyor belts. Originally, metal rollers with needle roller bearings were used here; however, they couldn't fulfil the higher performance requirements and were cost-intensive. When looking for an alternative, Krones Design Engineer Jürgen Werner came upon the products from igus GmbH.

iglidur knife edge rollers at a conveyor belt in a packaging system
Baking line knife edge rollers

Use in food processing

It is not only raw bakery products that present the machine manufacturer in the food sector with considerable challenges. If two conveyor belts are butt-jointed to each other, the radii of the guide rollers result in a gap between the two belts. The risk: sensitive products, such as raw pasta products, simply slide into the gap between the conveyor belts.
 
To transfer these products safely from belt to belt, the deflection radii of the conveyor belts and the gap between the belts must be kept as small as possible.  


Interview: Value engineering in the Food and Packaging industry

In this interview, Lars Braun, igus® Industry Manager for the Packaging Industry, talks about the importance of value engineering for the packaging, food and beverage industries, and how this method influences product development at igus.
 
What exactly is value engineering? In short, value engineering is a structured method of thinking that is used to develop innovations or projects. The focus lies on keeping the value or benefit as high as possible, whilst using few resources.


What are the benefits of iglidur knife edge rollers?

robust

Robust
Withstand high temperatures, strong vibrations and more.

dirt-resistant

Resistant to dirt
Can be used even in applications involving sand, swarf and dust.

 


 

corrosion-resistant

Corrosion-free
Are corrosion-free and media-resistant for use under water.

hygienic

Hygienic
Do not require external lubrication and are FDA-compliant.

light

Light
Lighter than comparable guide rollers with metal

Variety of materials

Versatile
Different materials allow for an exact customisation to your application.


Contact us now for a consultation

Personal consultation meeting with igus salesperson

Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  

What is iglidur?

iglidur plain bearings under scrutiny

What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.

Sustainability

Sustainability

Our contribution to sustainability
Find out how igus do their bit to protect resources and the environment with high-performance polymers.


The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.