My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igus® linear guide systems are based on the "sliding instead of rolling" principle

Our lubrication-free linear systems travel in dry operation, which makes them maintenance-free and resistant to external influences. In addition, they run especially quietly thanks to the materials used and the special design involved. You can easily calculate the service life online in just a few steps.

Thanks to the personal choice of high-quality single parts, every linear system can be adapted to individual needs. Switching to a sliding system can reduce running operating costs and greatly improve technology, resulting in smooth operation and long service life.

Versatile and flexible linear systems

Profile guides

Profile guides

drylin® W

Dirt-resistant and tough

Easy assembly

Lightweight and quiet operation

Great variety of rails

 

More information on profile guides

Buy profile guides here
low profile guides

Low-profile guide system

drylin® N

Low installation dimensions between 6mm and 12mm

Lightweight

Rails in silver or black anodised

Four rail widths from 17mm to 80mm

 

More information on low-profile guide systems

Buy low profile guides here
Rail guide systems

Rail guide systems

drylin® T

Fast alternative to ball guides

Identical connector and hole dimensions

Automatic clearance adjustment

High static load capacity

Adjustable bearing clearance

More information on rail guides

Buy rail guide systems here
Round shaft guides

Shaft guides

drylin® R

Compatible with standard ball bearings

Replaceable liners

Extremely wear-resistant

Robust and resistant to dirt
 

More information on shaft guides

Purchase shaft guides here
Square linear guides

Square linear guides

drylin® Q

For torque-resistant linear movement

Space-saving and lightweight

Infinitely adjustable bearing clearance

Robust and lubrication-free
 

More information on square linear guides

Buy square linear guides here
Telescopic rails

Telescopic rails

drylin® NT

Any stroke length up to 600mm

Can also be used in hygienic environments

Solid and lightweight

Lubrication-free and quiet
 

More information on telescopic rails

Buy telescopic rails here

igus® pre-load prism slides – in the lengths and pre-loads you need

drylin® pre-load prism slides are available from stock with individual pre-load and dual pre-load and can be delivered within 24 hours.  
 
The benefits at a glance:

  • Easy positioning of carriage
  • Guaranteed drive force and holding force
  • Extremely lightweight low-profile
  • Coated rails (silver and black) with or without fixing holes make them ideal as visible parts

More about pre-load prism slides

Why choose drylin® linear systems?

Robust

Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more

drylin® linear bearings are dirt-resistant

Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, chips, swarf and dust

drylin® linear bearings are corrosion-free

Corrosion-free
Corrosion-free and media-resistant for deployment under water

drylin® linear bearings are quiet

Quiet
Around 4 times quieter than equivalent linear bearings made of metal

drylin® linear bearings are light

Lightweight
Up to 75% lighter thanks to high-performance polymers

drylin® linear bearings are hygienic

Hygienic
All systems operate without external lubrication and are thus extremely clean


Longer product life cycle

Sustainability

drylin® linear technology uses  not a single drop of lubricating oil . In addition, our tribologically optimised materials produce less microabrasion than commercially available plastics.  Longer service life also has a positive net effect on the environment.

No lubricants necessary

drylin® news 2020 – Tech up ... Cost down. It's our job.

Tech up, cost down: we will always give you at least one of the two. That is our profession and what we have offered you for many years. The immense challenges of the upside-down year of 2020 have spurred us on to even greater efforts. Experience the drylin® innovations 2020.
 

Overview drylin® news 2020
2020 news catalogues
drylin® NTP sample sleeve

The first polymer telescopic guide

Lightweight, quiet, lubrication-free and made completely of iglidur polymer material. Order a free sample here.

Selected linear system application examples


young engineers support

young engineers support logo

Do you attend school or university and need assistance? Free samples, expertise, catalogues and thesis publication – we will give you all the support you need.  Contact us here.

yes samples and catalogues

Configure a complete system

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.
 

Configure here
drylin® test laboratory

Tested and proven.

Our drylin® products are tested in a test laboratory under a variety of conditions to ensure that they function reliably even in tough environments. Here we show you what is tested and how, and what happens to our test data. You can even have your application tested at igus®.

To the test laboratory

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.