My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Cost-effective and compact: gearbox system for service robotics


ReBeL gearbox system

ReBeL®: fully integrated single joints

Construct your automation with a ReBeL® actuator. With your control system ...

Quickly build your own robot kinematics with fully integrated individual joints. Based on the ReBeL® gearboxes, an individual robot can be constructed with the help of connecting elements, and thanks to the additional electronic components also as a cobot.
The ReBeL® gearbox can be used, for example, in the last axis of articulated arm, linear robot and delta robots in front of various gripper systems. The cobot gearbox system with fully integrated gearboxes helps implement a wide variety of cobot concepts quickly. The plug & play solution means that the user doesn't have to worry about power electronics.

  • Can be integrated up to 5 times faster than gearboxes without a control system
  • Up to 8 times more torque than RL-S-17
  • 2 installation sizes
  • 25% lighter than standard strain wave gears

The ReBeL strain wave gear is fundamentally different from the previous robolink® worm gears: instead of stepper motors, it uses light, brushless direct current motors (BLDC motors). Add the motor controller, and you have a fully integrated strain wave gear. This type of motor is usually used in service robotics. The gearbox is constructed as follows:

  • A: output with encoder and mounting flange
  • B: tribologically optimised polymer strain wave gear
  • C: brushless DC motor (external rotor)
  • D: CAN-BUS motor driver board

Buy ReBeL gearbox
ReBeL gearbox system

Two installation sizes, one idea: fully integrated strain wave gear

ReBeL gearbox, installation size 80

Installation size 80

  • Outer diameter: 80 mm
  • Height: 60 mm
  • Weight: 330g
  • Max. output torque: 3 Nm
  • Rated torque: 2Nm
  • Output speed: 10rpm
  • Transmission: 50:1
  • Mechanical service life: at least 1,000,000 cycles
  • Part number: RL-SE-80-1-50-AL

Buy now
ReBeL gearbox, installation size 105

Installation size 105

  • Outer diameter: 105mm
  • Height: 62mm
  • Weight: 1000g
  • Max. output torque: 12.5Nm
  • Rated torque: 10Nm
  • Output speed: 10rpm
  • Transmission: 50
  • Mechanical service life: at least 1,000,000 cycles
  • Part number: RL-SE-105-1-50-AL

Buy now

Free programming and application testing in advance

ReBeL joint

ReBeL® can be controlled with the igus® Robot Control iRC, one control system for all robots up to 16 drives

The new ReBeL robot does not need a switch cabinet and is compatible with the igus Robot Control system. Starting right away, you can program and test your individual service robotics application before purchase. Just download the free igus Robot Control software. It is user-friendly and ideal for programming beginners. You can start right away with pre-programmed projects for various kinematic elements such as the ReBeL!

I am interested in igus Robot Control

Tech up

Tech up for igus strain wave gears

  • 25% lighter than conventional strain wave gears thanks to igus® high-performance polymers
  • Strain wave gear incl. power electronics, driver and encoder
  • Quickly find the right robot for you through build-or-buy concept
  • Easier to use in cobot applications thanks to lightweight construction
  • Service life at least 1,000,000 cycles

Cost down

Save costs with new strain wave gears

  • Start directly with the robot kinematics through fully integrated strain wave gears
  • Direct connections of grippers to flange plate
  • Controllable with the igus® Robot Control iRC, one control system for all robots
  • Particularly energy-efficient thanks to lightweight construction

Proof

Proof

Sustainability

Sustainability

  • Low Cost Automation products are completely maintenance-free
  • Lightweight components
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at Plastic2Oil.


Buy industrial and service robots

Construct your automation with a ReBeL® actuator. With your control system or with the igus® Robot Control iRC for up to 16 channels.
In future, you will be able to order the RebeL service robot from us as a finished complete system. 
 
 

More about Buy your Plug and Play ReBeL Robots
robolink® ReBeL SCARA

Downloads

Technical data for ReBeL installation size 80
Technical data for ReBeL installation size 105

Low Cost Automation - Fields of Application

LCA Applications

More than 8,000 individual solutions per year!
Select your industry or application and learn more about our customers' success stories.

Go to app library

Download current catalogue

News HMI 2021

You can find all Low Cost Automation innovations at a glance in our interactive catalogue. 
 

To the Low Cost Automation shop

shopping icon

Discover a variety of products and solutions for your problems in our online shop.
 

Go to the other products


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.