After selection of your ZIP code, we designate the relevant staff to attend to you at once.
I am familiar with the chainflex cables from igus and know the required specifications and bend radii of my cables.
I know the environmental variables of my application and would like to choose and configure my cables conveniently online.
I am not sure which cables to choose and require further information regarding structure, shielding and so on.
I am looking for cable types: control cables, bus cables, data cables, motor cables, fibre optic cables, etc.
I would like to save costs and know the technical requirements of my cable. Now I want to find the most cost-effective cable.
So do we! For many years, we have been manufacturing cables specifically for energy chains. It is particularly important to us to test all cables extensively so that they last a long time in your applications.
Today we can give you a guarantee of up to 36 months on chainflex cables. In addition, our guarantee promise is also UL verified! But how did the guarantee come about, and how was it certified?
Discover chainflex innovations relating to measuring system innovations for drive technology, reduced outer diameters for servo cables, UL in cleanrooms, hanging applications, and yet another idea for optimizing warehousing.
At igus, we make absolutely certain that our chainflex cables comply with all guidelines and approval regulations and the most important standards worldwide. Here you can find the standards and approvals concerned and the regions of the world in which they play a special role.
Discover all standards and approvals here.
One of eleven new products, the chainflex CASE serves as a simple transport and storage option. The cable can now be unreeled easily right where it will be used.
Tech up:
Our cables meet all RoHS II and REACH requirements that are currently valid, as well as every standard in electromagnetic compatibility. They are certified according to UL, DNVGL, EAC, CTP and CE and are also approved and certified for use in systems according to EtherCAT, CC-Link, CC-Link IE Field, Profibus, Profinet and Interbus.
A wide range of cable types with different jacket materials ensures a high reliability in energy chains. igus chainflex cables withstand various applications with tremendous speed and acceleration, long travels and most unfavourable surrounding conditions.
For cables that run in an energy chain, a particularly intensive "look" is required:
Ready-to-connect energy chain systems and heavy-duty special cables ensure a smooth operation of the pick and place machines.
Measuring system cable from igus also transmits signals safely over very large distances and ensures high machine availability.
For quick handling applications, such as in these automated drug stores, metal-free fibre optic cables from igus ensure high transmission rates.
With a travel of 441.3 metres, the tensile forces can be reduced by about 75%.
Find further successful application examples of our chainflex cable customers.
Two billion annual test cycles for guaranteed safety against failure.
chainflex® works: worldwide No. 1 in terms of testing.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h